I2T_Current_Limit
Index.Sub | 2908.0H | ||||||||
Data Type | Unsigned16 | ||||||||
Access | Read Only | ||||||||
PDO Mappable | No | ||||||||
Unit | 0.1A2 · sec | ||||||||
Range |
0 to 65535 | ||||||||
Default Value | -- | ||||||||
Store Supported | Yes | ||||||||
Description |
This value is used for I2T Protection functionality and returns the I2T current limit value: 2908.0H = [ ( 290C.0H)2 - (2005.4H)2 ] · 2902.0H Objects used in the formula above:
|
||||||||
Notes |
This object is not available in EtherCAT fieldbus. |